Ceiling Hanger
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 79.71 | 0% |
10 | £ 71.74 | 10% |
20 | £ 67.75 | 15% |
50 | £ 63.77 | 20% |
100 | £ 55.80 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 79.71 | 0% |
10 | £ 71.74 | 10% |
20 | £ 67.75 | 15% |
50 | £ 63.77 | 20% |
100 | £ 55.80 | 30% |
Zinc plated steel (anti-corrosive treatment).
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.