Ceiling Hanger
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 14.87 | 0% |
10 | £ 13.38 | 10% |
20 | £ 12.64 | 15% |
50 | £ 11.90 | 20% |
100 | £ 10.41 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.87 | 0% |
10 | £ 13.38 | 10% |
20 | £ 12.64 | 15% |
50 | £ 11.90 | 20% |
100 | £ 10.41 | 30% |
Rubber on steel (zinc plated).
These units are designed for installations where objects are suspended from the ceiling or the wall. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings/walls.