Units | Price/unit after discount | Applied Discount |
1 | £ 82.33 | 0% |
5 | £ 74.10 | 10% |
10 | £ 69.98 | 15% |
20 | £ 61.75 | 25% |
50 | £ 53.51 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 82.33 | 0% |
5 | £ 74.10 | 10% |
10 | £ 69.98 | 15% |
20 | £ 61.75 | 25% |
50 | £ 53.51 | 35% |
All Stainless Steel Type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305, nickel plated.
Grip: stainless steel 1.4305 (AISI 303).
Spring: stainless steel 1.4310 (AISI 301).
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See Products 65690 and 65692
Complete stainless steel construction designed with specific demands of food processing, pharmaceutical and water treatment industries in mind. Grip non-removable.
Spring Loads* = statistical average.