Units | Price/unit after discount | Applied Discount |
1 | £ 11.10 | 0% |
20 | £ 9.99 | 10% |
50 | £ 9.44 | 15% |
100 | £ 8.33 | 25% |
500 | £ 7.22 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.10 | 0% |
20 | £ 9.99 | 10% |
50 | £ 9.44 | 15% |
100 | £ 8.33 | 25% |
500 | £ 7.22 | 35% |
Body: free cutting steel, blackened.
Pin: case hardened steel, blackened.
Spring: stainless steel.
Used as pulling off pins and spring stops in tool making. No part of the spring plunger can come out of the retaining bore. Recommended installation hole tolerance H7.
Temperature range up to 250°C.
Spring load * = statistical average values.
Do not push pin beyond spring range 's', as this will damage spring and result in reduction of spring load.
Special types available on request.