Integral Seal Hex. Nuts
Units | Price/unit after discount | Applied Discount |
1 | £ 33.14 | 0% |
20 | £ 29.83 | 10% |
50 | £ 26.51 | 20% |
100 | £ 24.86 | 25% |
500 | £ 21.54 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.14 | 0% |
20 | £ 29.83 | 10% |
50 | £ 26.51 | 20% |
100 | £ 24.86 | 25% |
500 | £ 21.54 | 35% |
AISI 304 stainless steel high-gloss polished dome-nut, FDA blue silicone gasket, 3-A accepted. Available on request in AISI 316.
For use in hygienic areas, components can be mounted without dead spaces.
Sealing ring is hydrogenated acrylonitrile butadiene rubber (H-NBR), hardness 85±5 shore A, temp range -25°C to +150°C, blue.
Polished finish Ra < 0,8µ