Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1 | £ 21.51 | 0% |
10 | £ 19.36 | 10% |
20 | £ 18.28 | 15% |
50 | £ 17.21 | 20% |
100 | £ 15.06 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 21.51 | 0% |
10 | £ 19.36 | 10% |
20 | £ 18.28 | 15% |
50 | £ 17.21 | 20% |
100 | £ 15.06 | 30% |
Steel (C45E), tempered, black oxide finish, precision ground (precision type only)
Can be used to increase the accuracy of flanged single clamping module (see part no. 12043) location on the fixture plate.
Can achieve clamping module locating repeatability of up to 5 microns (precision type), or 0,1mm (standard type).
Only the precision type is precision ground for increased locating accuracy.