Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1 | £ 69.45 | 0% |
10 | £ 62.51 | 10% |
20 | £ 59.03 | 15% |
50 | £ 55.56 | 20% |
100 | £ 48.62 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 69.45 | 0% |
10 | £ 62.51 | 10% |
20 | £ 59.03 | 15% |
50 | £ 55.56 | 20% |
100 | £ 48.62 | 30% |
Steel (AISI 4140, 42CrMo4), 47-53 HRc, blackened.
Clamps hold workpieces on an inside diameter. Wedge construction provides powerful clamping force. Generates both horizontal and vertical clamping force.
Clamps are suited to holding on cast or roughed holes. Contact point nature of clamp, may result in marking of workpiece. Not recommended for use in accurately finished holes.