Units | Price/unit after discount | Applied Discount |
1 | £ 14.92 | 0% |
5 | £ 13.43 | 10% |
10 | £ 12.68 | 15% |
20 | £ 11.19 | 25% |
50 | £ 9.70 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.92 | 0% |
5 | £ 13.43 | 10% |
10 | £ 12.68 | 15% |
20 | £ 11.19 | 25% |
50 | £ 9.70 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately See products 65690 & 65692
Grip non-removable.
Spring loads * = statistical average.