Price & Availability | CAD | Order No. | w1 | h1 | h2 | d1 | d2 | Handle e1 | l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | r1 | Load capacity max. kN |
Stroke s1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17000.W0085 | 8.5 | 19.5 | 11.5 | M 8 | 13 | M 6x18 | 75 | 35 | 342 | 13 | - | 13 | 62 | 5 | - | 0.5 | 3 | 30 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 323.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17000.W0150 | 13.0 | 24.0 | 14.0 | M10 | 20 | M 8x22 | 150 | 90 | 1159 | 20 | - | 17 | 74 | - | 15 | 2.5 | 6 | 50 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 445.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17000.W0170 | 17.0 | 34.0 | 21.5 | M16 | 26 | M12x30 | 170 | 100 | 2534 | 25 | - | 27 | 108 | 11 | - | 5.0 | 11 | 60 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 596.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17000.W0300 | 13.0 | 24.0 | 14.0 | M10 | 20 | M 8x22 | 300 | 100 | 2153 | 30 | 160 | 17 | 74 | - | 15 | 2.5 | 6 | 50 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 640.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17000.W0450 | 25.0 | 40.0 | 25.0 | M20 | 32 | M10x25 | 387 | 110 | 7300 | 30 | 200 | 30 | 89 | - | 24 | 10.0 | 11 | 85 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 914.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | w1 | h1 | h2 | d1 | d2 | Handle e1 | l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | r1 | Load capacity max. kN |
Stroke s1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17000.W0085 | 8.5 | 19.5 | 11.5 | M 8 | 13 | M 6x18 | 75 | 35 | 342 | 13 | - | 13 | 62 | 5 | - | 0.5 | 3 | 30 | 10 |
17000.W0150 | 13.0 | 24.0 | 14.0 | M10 | 20 | M 8x22 | 150 | 90 | 1159 | 20 | - | 17 | 74 | - | 15 | 2.5 | 6 | 50 | 25 |
17000.W0170 | 17.0 | 34.0 | 21.5 | M16 | 26 | M12x30 | 170 | 100 | 2534 | 25 | - | 27 | 108 | 11 | - | 5.0 | 11 | 60 | 20 |
17000.W0300 | 13.0 | 24.0 | 14.0 | M10 | 20 | M 8x22 | 300 | 100 | 2153 | 30 | 160 | 17 | 74 | - | 15 | 2.5 | 6 | 50 | 25 |
17000.W0450 | 25.0 | 40.0 | 25.0 | M20 | 32 | M10x25 | 387 | 110 | 7300 | 30 | 200 | 30 | 89 | - | 24 | 10.0 | 11 | 85 | 40 |
Support: steel, case-hardened and ground.
Grip: die-cast zinc.
Used as support beneath workpieces to prevent chatter and vibration.
The supporting pin is applied with spring pressure to the workpiece and can be clamped in any desired position without the need to reach under the workpiece.
Additional support to a three-point fixed support. Threaded studs or levelling pads can be screwed into the female thread to set the required height.
Sizes .W0085 to W0170 have only one slot. 17000.W0450 is fitted with axial bearing clamping lever 74470.W0210.