Anti-vib. Supports
Price & Availability | CAD | Order No. | h1 | h2 | d1 | d2 | d3 | d4 tol. G6 |
d5 tol. G7 |
d6 | d7 | d8 | Weight g |
d9 | h3 | h4 | h5 | h6 | h7 | r1 | Stroke s1 | Allowable handle load N |
Workpiece weight max. kg |
α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17004.W0108 | 48 | 12 | 60 | 34 | 20 | 28 | 8 | 20 | 46 | M 5 | 420 | M 4x5 | 10 | 17 | 5 | 13 | 5 | 71 | 12 | 150 | 250 | 100° | ||||||||||||||||||||||||||||||||||||||
£ 375.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17004.W0112 | 61 | 14 | 80 | 48 | 30 | 42 | 12 | 25 | 63 | M 6 | 1040 | M 6x8 | 13 | 23 | 7 | 15 | 8 | 94 | 15 | 200 | 300 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 444.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | h1 | h2 | d1 | d2 | d3 | d4 tol. G6 |
d5 tol. G7 |
d6 | d7 | d8 | Weight g |
d9 | h3 | h4 | h5 | h6 | h7 | r1 | Stroke s1 | Allowable handle load N |
Workpiece weight max. kg |
α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17004.W0108 | 48 | 12 | 60 | 34 | 20 | 28 | 8 | 20 | 46 | M 5 | 420 | M 4x5 | 10 | 17 | 5 | 13 | 5 | 71 | 12 | 150 | 250 | 100° |
17004.W0112 | 61 | 14 | 80 | 48 | 30 | 42 | 12 | 25 | 63 | M 6 | 1040 | M 6x8 | 13 | 23 | 7 | 15 | 8 | 94 | 15 | 200 | 300 | 90° |
Body: steel (S45C), tempered and black oxide finish.
Piston: steel (SCM440), tempered and black oxide finish.
Handle: steel (S45C), black oxide finish.
Ball knob: ABS resin, black.