Anti-vib. Supports
Price & Availability | CAD | Order No. | h1 | h2 | d1 | d2 | d3 | d4 | d5 | l1 | l2 | Piston spring force N |
Stroke s1 | Support capacity kN |
A/F | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17005.W0018 | 18 | 5 | 15 | 6 | M 8x1,25 | 16 | M 4x16 | 16 | 13.2 | 1,5~3,0 | 3 | 0.2 | 13 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 68.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
17005.W0022 | 22 | 6 | 19 | 8 | M10x1,50 | 20 | M 5x20 | 20 | 16.3 | 1,8~3,0 | 4 | 0.3 | 17 | 72 | ||||||||||||||||||||||||||||||||||||||
£ 72.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
17005.W0025 | 25 | 6 | 22 | 10 | M12x1,75 | 24 | M 6x25 | 24 | 22.3 | 1,8~3,0 | 4 | 0.4 | 19 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 74.51 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel (C45), black oxide finish.
Piston: steel (42CrMo), heat treated, black oxide finish.