Anti-vib. Supports
Price & Availability | CAD | Order No. | w1 | h1 | h2 | d1 | d2 | d3 | d4 +0.3|-0 |
h3 | h4 | h5 | Weight g |
h6 | h7 | Handle load max. N |
l1 | l2 | l3 | l4 | r1 | Locking direction | Locking mechanism | Piston spring force N |
Stroke s1 | Support capacity max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17002.W0018 | 14 | 18 | 8 | 6 | 10 | 5.5 | 10 | 6.0 | 14.5 | 10 | 76 | 5 | 7.0 | 80 | 43.5 | 19.5 | 12 | 12 | 39 | Clockwise | Spiral cam, 4° | 1,5-3 | 3 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 111.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17002.W0118 | 14 | 18 | 8 | 6 | 10 | 5.5 | 10 | 6.0 | 14.5 | 10 | 76 | 5 | 7.0 | 80 | 43.5 | 19.5 | 12 | 12 | 39 | Anticlockwise | Spiral cam, 4° | 1,5-3 | 3 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 111.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17002.W0025 | 18 | 25 | 10 | 10 | 14 | 5.5 | 14 | 9.5 | 18.5 | 13 | 140 | 5 | 10.5 | 100 | 50.4 | 22.4 | 14 | 14 | 50 | Clockwise | Spiral cam, 4° | 1,8-3 | 4 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 127.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17002.W0125 | 18 | 25 | 10 | 10 | 14 | 5.5 | 14 | 9.5 | 18.5 | 13 | 140 | 5 | 10.5 | 100 | 50.4 | 22.4 | 14 | 14 | 50 | Anticlockwise | Spiral cam, 4° | 1,8-3 | 4 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 127.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | w1 | h1 | h2 | d1 | d2 | d3 | d4 +0.3|-0 |
h3 | h4 | h5 | Weight g |
h6 | h7 | Handle load max. N |
l1 | l2 | l3 | l4 | r1 | Locking direction | Locking mechanism | Piston spring force N |
Stroke s1 | Support capacity max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17002.W0018 | 14 | 18 | 8 | 6 | 10 | 5.5 | 10 | 6.0 | 14.5 | 10 | 76 | 5 | 7.0 | 80 | 43.5 | 19.5 | 12 | 12 | 39 | Clockwise | Spiral cam, 4° | 1,5-3 | 3 | 200 |
17002.W0118 | 14 | 18 | 8 | 6 | 10 | 5.5 | 10 | 6.0 | 14.5 | 10 | 76 | 5 | 7.0 | 80 | 43.5 | 19.5 | 12 | 12 | 39 | Anticlockwise | Spiral cam, 4° | 1,5-3 | 3 | 200 |
17002.W0025 | 18 | 25 | 10 | 10 | 14 | 5.5 | 14 | 9.5 | 18.5 | 13 | 140 | 5 | 10.5 | 100 | 50.4 | 22.4 | 14 | 14 | 50 | Clockwise | Spiral cam, 4° | 1,8-3 | 4 | 400 |
17002.W0125 | 18 | 25 | 10 | 10 | 14 | 5.5 | 14 | 9.5 | 18.5 | 13 | 140 | 5 | 10.5 | 100 | 50.4 | 22.4 | 14 | 14 | 50 | Anticlockwise | Spiral cam, 4° | 1,8-3 | 4 | 400 |
Body and pin: steel (S45C), black oxide finish.
Piston: steel, black oxide finish, HRc 50-55. Cam handle: zinc die-cast, chrome plated.
The built in disc spring prevent release.