Anti-vib. Supports
Price & Availability | CAD | Order No. | Type | h1 | h2 | d1 | d2 | d3 | d4 | Weight g |
d5 | d6 | l1 | l2 | Piston spring force N |
Stroke s1 | Support capacity max. kN |
Torque to max. Nm |
A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17008.W0033 | Cap screw | 33 | 22.0 | 28 | 14 | - | M 6x12 | 150 | M 6x16 | M 6 | 10 | 14.1 | 10~22 | 6 | 4.0 | 7.5 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 75.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0042 | Cap screw | 42 | 28.5 | 35 | 19 | - | M 8x16 | 300 | M 8x20 | M 8 | 15 | 18.8 | 10~27 | 10 | 6.0 | 14.0 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 86.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0050 | Cap screw | 50 | 34.0 | 42 | 22 | - | M10x20 | 540 | M10x25 | M10 | 14 | 23.8 | 14~28 | 10 | 7.5 | 18.0 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 96.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0060 | Cap screw | 60 | 42.0 | 50 | 26 | - | M12x24 | 865 | M12x30 | M12 | 17 | 28.5 | 15~30 | 10 | 9.0 | 22.0 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 104.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0070 | Cap screw | 70 | 47.0 | 60 | 33 | - | M16x32 | 1390 | M12x30 | M16 | 22 | 26.5 | 15~35 | 10 | 9.0 | 25.0 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 135.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0233 | Thumb screw | 33 | 22.0 | 28 | 14 | 24 | M 6x12 | 185 | M 6 | M 6 | 10 | 22.7 | 10~22 | 6 | 0.6 | 1.0 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 104.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0242 | Thumb screw | 42 | 28.5 | 35 | 19 | 30 | M 8x16 | 360 | M 8 | M 8 | 15 | 27.7 | 10~27 | 10 | 0.7 | 1.2 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 115.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0250 | Thumb screw | 50 | 34.0 | 42 | 22 | 36 | M10x20 | 620 | M10 | M10 | 14 | 31.8 | 14~28 | 10 | 0.7 | 1.5 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 127.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
17008.W0260 | Thumb screw | 60 | 42.0 | 50 | 26 | 40 | M12x24 | 1020 | M12 | M12 | 17 | 36.8 | 15~30 | 10 | 0.8 | 2.0 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 137.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | h1 | h2 | d1 | d2 | d3 | d4 | Weight g |
d5 | d6 | l1 | l2 | Piston spring force N |
Stroke s1 | Support capacity max. kN |
Torque to max. Nm |
A/F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17008.W0033 | Cap screw | 33 | 22.0 | 28 | 14 | - | M 6x12 | 150 | M 6x16 | M 6 | 10 | 14.1 | 10~22 | 6 | 4.0 | 7.5 | 4 |
17008.W0042 | Cap screw | 42 | 28.5 | 35 | 19 | - | M 8x16 | 300 | M 8x20 | M 8 | 15 | 18.8 | 10~27 | 10 | 6.0 | 14.0 | 5 |
17008.W0050 | Cap screw | 50 | 34.0 | 42 | 22 | - | M10x20 | 540 | M10x25 | M10 | 14 | 23.8 | 14~28 | 10 | 7.5 | 18.0 | 6 |
17008.W0060 | Cap screw | 60 | 42.0 | 50 | 26 | - | M12x24 | 865 | M12x30 | M12 | 17 | 28.5 | 15~30 | 10 | 9.0 | 22.0 | 8 |
17008.W0070 | Cap screw | 70 | 47.0 | 60 | 33 | - | M16x32 | 1390 | M12x30 | M16 | 22 | 26.5 | 15~35 | 10 | 9.0 | 25.0 | 10 |
17008.W0233 | Thumb screw | 33 | 22.0 | 28 | 14 | 24 | M 6x12 | 185 | M 6 | M 6 | 10 | 22.7 | 10~22 | 6 | 0.6 | 1.0 | 4 |
17008.W0242 | Thumb screw | 42 | 28.5 | 35 | 19 | 30 | M 8x16 | 360 | M 8 | M 8 | 15 | 27.7 | 10~27 | 10 | 0.7 | 1.2 | 5 |
17008.W0250 | Thumb screw | 50 | 34.0 | 42 | 22 | 36 | M10x20 | 620 | M10 | M10 | 14 | 31.8 | 14~28 | 10 | 0.7 | 1.5 | 6 |
17008.W0260 | Thumb screw | 60 | 42.0 | 50 | 26 | 40 | M12x24 | 1020 | M12 | M12 | 17 | 36.8 | 15~30 | 10 | 0.8 | 2.0 | 8 |
Body: steel (C45), black oxide finish.
Piston: steel (C45), tempered, black oxide finish.
The positive locking mechanism allows the cap screw style to offer high support capacities.
When you attach a support tip to the tapped hole through the shaft, tighten the shaft and secure it to prevent damage.