Price & Availability | CAD | Order No. | Capacity max. kN |
w1 | h1 | h2 | d1 | d2 | d3 | h3 | h4 | l1 | Weight g |
l2 | l3 | l4 | r1 | Locking mechanism | Piston spring force N |
Stroke s1 | w2 | Allowable handle load N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17003.W0024 | 0.5 | 25 | 24 | 19 | 10 | M 5x8 | M 4 | 14 | 14 | 52 | 213 | 36 | 8 | 8 | 40 | Spiral cam, 4° | 0-6 | 5 | 15 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 201.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17003.W0029 | 0.7 | 30 | 29 | 22 | 12 | M 6x10 | M 5 | 18 | 16 | 58 | 335 | 39 | 9.5 | 10 | 50 | Spiral cam, 4° | 0-6 | 6 | 18 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 216.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17003.W0037 | 0.9 | 38 | 37 | 25 | 16 | M 8x15 | M 6 | 23 | 19 | 75 | 738 | 51 | 12 | 12 | 63 | Spiral cam, 4° | 0-7 | 8 | 24 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 247.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17003.W0042 | 1.2 | 45 | 42 | 30 | 19 | M10x15 | M 8 | 26 | 24 | 85 | 1110 | 56 | 14.5 | 15 | 80 | Spiral cam, 4° | 0-11 | 10 | 28 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 292.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Capacity max. kN |
w1 | h1 | h2 | d1 | d2 | d3 | h3 | h4 | l1 | Weight g |
l2 | l3 | l4 | r1 | Locking mechanism | Piston spring force N |
Stroke s1 | w2 | Allowable handle load N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17003.W0024 | 0.5 | 25 | 24 | 19 | 10 | M 5x8 | M 4 | 14 | 14 | 52 | 213 | 36 | 8 | 8 | 40 | Spiral cam, 4° | 0-6 | 5 | 15 | 80 |
17003.W0029 | 0.7 | 30 | 29 | 22 | 12 | M 6x10 | M 5 | 18 | 16 | 58 | 335 | 39 | 9.5 | 10 | 50 | Spiral cam, 4° | 0-6 | 6 | 18 | 100 |
17003.W0037 | 0.9 | 38 | 37 | 25 | 16 | M 8x15 | M 6 | 23 | 19 | 75 | 738 | 51 | 12 | 12 | 63 | Spiral cam, 4° | 0-7 | 8 | 24 | 150 |
17003.W0042 | 1.2 | 45 | 42 | 30 | 19 | M10x15 | M 8 | 26 | 24 | 85 | 1110 | 56 | 14.5 | 15 | 80 | Spiral cam, 4° | 0-11 | 10 | 28 | 200 |
Body: steel (S45C), black oxide finish.
Piston: steel (SK95), tempered and black oxide finish.
Locking pin: steel (S45C), tempered and black oxide finish.
Handle: steel (SCM440), tempered and black oxide finish.
The built in disc spring prevent loosened locking.
When you attach a support pad to the tapped hole through the shaft, lock the shaft in place to prevent damage on installation. To change locking direction loosen set screw, remove retaining pin, invert handle and reassemble.