Price & Availability | CAD | Order No. | h1 | h2 | d1 | d2 tol. g6 |
d3 | d4 tol. G7 |
d5 | d6 | d7 | d8 | Weight g |
h3 | h4 | h5 | h6 | l1 | r1 | Stroke s1 | Allowable handle load N |
Workpiece weight max. kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17004.W0008 | 48 | 12 | 50 | 28 | 20 | 8 | 38 | M 5 | M 4x5 | M 6x12 | 590 | 22 | 27 | 14 | 5 | 65.0 | 40 | 12 | 170 | 250 | ||||||||||||||||||||||||||||||||||||||
£ 375.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17004.W0012 | 61 | 14 | 65 | 42 | 30 | 12 | 52 | M 6 | M 5x8 | M 8x7 | 1310 | 26 | 31 | 16 | 6 | 87.5 | 65 | 15 | 210 | 300 | ||||||||||||||||||||||||||||||||||||||
£ 444.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | h1 | h2 | d1 | d2 tol. g6 |
d3 | d4 tol. G7 |
d5 | d6 | d7 | d8 | Weight g |
h3 | h4 | h5 | h6 | l1 | r1 | Stroke s1 | Allowable handle load N |
Workpiece weight max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17004.W0008 | 48 | 12 | 50 | 28 | 20 | 8 | 38 | M 5 | M 4x5 | M 6x12 | 590 | 22 | 27 | 14 | 5 | 65.0 | 40 | 12 | 170 | 250 |
17004.W0012 | 61 | 14 | 65 | 42 | 30 | 12 | 52 | M 6 | M 5x8 | M 8x7 | 1310 | 26 | 31 | 16 | 6 | 87.5 | 65 | 15 | 210 | 300 |
Body and piston: steel (S45C), tempered and black oxide finish.
Crank shaft: steel (S45C), black oxide finish.
Can support heavy workpieces made from steel or cast iron. No tools needed. The handle position is freely adjustable. The handle can be easily changed to act in a clockwise or anti clockwise direction. Different locating pins can be mounted depending on workpiece's locating holes. The piston stays locked when it is fully extended or retracted until the handle is operated again.