Price & Availability | CAD | Order No. | Size | w1 | h1 | h2 min. |
h2 max. |
d1 | h3 | l1 | Static load max. kN |
w2 | A/F | Adj./ 360° | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15500.W0006 | 63 | 63 | 80 | 50 | 68 | 12 | 7 | 63 | 40 | 40 | 13 | 0.86 | 1700 | ||||||||||||||||||||||||||||||||||||||
£ 499.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
15500.W0012 | 125 | 115 | 135 | 100 | 125 | 12 | 20 | 125 | 100 | 60 | 24 | 1.16 | 8600 | ||||||||||||||||||||||||||||||||||||||
£ 1,071.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
15500.W0016 | 190 | 145 | 200 | 170 | 190 | 12 | 20 | 175 | 250 | 80 | 36 | 2.02 | 23750 | ||||||||||||||||||||||||||||||||||||||
£ 2,862.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Spheroidal graphite, cast iron.
Heat treated and burnished.
Contact surfaces precision machined.
Centering hole Ø12mm.
With loads up to 33% of the max. static load, adjustment is easily made with a turn of screw. Allows fine adjustment to 0.1mm.
See technical pages for the table of locating pad and support pad elements compatibility.
Particularly useful for precise positioning and machining of large components on heavy duty machines. If necessary, an additional Ø12mm locating hole in the base allows the wedge blocks to be located.