Units | Price/unit after discount | Applied Discount |
1 | £ 499.09 | 0% |
3 | £ 449.18 | 10% |
5 | £ 424.23 | 15% |
10 | £ 399.27 | 20% |
20 | £ 374.32 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 499.09 | 0% |
3 | £ 449.18 | 10% |
5 | £ 424.23 | 15% |
10 | £ 399.27 | 20% |
20 | £ 374.32 | 25% |
Spheroidal graphite, cast iron.
Heat treated and burnished.
Contact surfaces precision machined.
Centering hole Ø12mm.
With loads up to 33% of the max. static load, adjustment is easily made with a turn of screw. Allows fine adjustment to 0.1mm.
See technical pages for the table of locating pad and support pad elements compatibility.
Particularly useful for precise positioning and machining of large components on heavy duty machines. If necessary, an additional Ø12mm locating hole in the base allows the wedge blocks to be located.