Price & Availability | Article | Slide length sl | Slide travel tr | a | c | b | e | d | f | g | h | Load/pair max. kg | Weight g | |||||||||||||||
P4100.AC0300 | 300 | 304.8 | 96.0 | - | 128.0 | - | - | - | - | - | 45 | 430 | ||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 304.8 a 96.0 c - b 128.0 e - d - f - g - h - Load/pair
max.
kg 45 Weight
g 430 | ||||||||||||||||||||||||||||
P4100.AC0350 | 350 | 355.6 | 96.0 | - | 160.0 | - | - | - | - | - | 45 | 523 | ||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 355.6 a 96.0 c - b 160.0 e - d - f - g - h - Load/pair
max.
kg 45 Weight
g 523 | ||||||||||||||||||||||||||||
P4100.AC0400 | 400 | 406.4 | 96.0 | 128.0 | 96.0 | - | - | 96.0 | - | - | 45 | 603 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 406.4 a 96.0 c 128.0 b 96.0 e - d - f 96.0 g - h - Load/pair
max.
kg 45 Weight
g 603 | ||||||||||||||||||||||||||||
P4100.AC0450 | 450 | 457.2 | 96.0 | 160.0 | 96.0 | - | - | 96.0 | - | - | 45 | 690 | ||||||||||||||||
£ 14.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 457.2 a 96.0 c 160.0 b 96.0 e - d - f 96.0 g - h - Load/pair
max.
kg 45 Weight
g 690 | ||||||||||||||||||||||||||||
P4100.AC0500 | 500 | 508.0 | 128.0 | 64.0 | 192.0 | - | - | 96.0 | 128.0 | - | 45 | 763 | ||||||||||||||||
£ 14.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 508.0 a 128.0 c 64.0 b 192.0 e - d - f 96.0 g 128.0 h - Load/pair
max.
kg 45 Weight
g 763 | ||||||||||||||||||||||||||||
P4100.AC0550 | 550 | 558.8 | 96.0 | 192.0 | 96.0 | - | 64.0 | 96.0 | 128.0 | - | 45 | 846 | ||||||||||||||||
£ 15.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 558.8 a 96.0 c 192.0 b 96.0 e - d 64.0 f 96.0 g 128.0 h - Load/pair
max.
kg 45 Weight
g 846 | ||||||||||||||||||||||||||||
P4100.AC0600 | 600 | 609.6 | 96.0 | 192.0 | 96.0 | - | 96.0 | 96.0 | 128.0 | - | 45 | 926 | ||||||||||||||||
£ 17.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 600 Slide travel tr 609.6 a 96.0 c 192.0 b 96.0 e - d 96.0 f 96.0 g 128.0 h - Load/pair
max.
kg 45 Weight
g 926 | ||||||||||||||||||||||||||||
P4100.AC0650 | 650 | 660.4 | 96.0 | 192.0 | 96.0 | - | 160.0 | 96.0 | 128.0 | - | 45 | 976 | ||||||||||||||||
£ 18.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 650 Slide travel tr 660.4 a 96.0 c 192.0 b 96.0 e - d 160.0 f 96.0 g 128.0 h - Load/pair
max.
kg 45 Weight
g 976 | ||||||||||||||||||||||||||||
P4100.AC0700 | 700 | 711.2 | 224.0 | 128.0 | 192.0 | 64.0 | - | 96.0 | 128.0 | 192.0 | 45 | 1096 | ||||||||||||||||
£ 19.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 700 Slide travel tr 711.2 a 224.0 c 128.0 b 192.0 e 64.0 d - f 96.0 g 128.0 h 192.0 Load/pair
max.
kg 45 Weight
g 1096 |
Cold rolled steel, zinc plated.
Self-closing (via dual spring) - toward end of slide closing stroke, pulls draw into fully closed position. Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 80,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com