Friction Fringes
symm. torque - plain bore
| Price & Availability | Article | Torque Nm | Shaft rotation | Torque type | d1 | d2 | d3 | d4 | d5 | d6 | w1 | w2 | w3 thru | ||||||||||||||||||
| S3870.AC0025 | 2.5 | 90° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 33.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 2.5 Shaft rotation 90° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0030 | 3.0 | 90° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 33.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 3.0 Shaft rotation 90° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0040 | 4.0 | 90° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 33.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 4.0 Shaft rotation 90° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0050 | 5.0 | 90° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 33.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 5.0 Shaft rotation 90° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0125 | 2.5 | 360° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 34.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 2.5 Shaft rotation 360° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0130 | 3.0 | 360° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 33.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 3.0 Shaft rotation 360° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0140 | 4.0 | 360° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 33.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 4.0 Shaft rotation 360° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
| S3870.AC0150 | 5.0 | 360° | Symmetric | 32.1 | 27 | 20 | 16 | M 3x0,50 | M 3x0,50 | 23.7 | 17 | 8 | |||||||||||||||||||
£ 34.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
Nm 5.0 Shaft rotation 360° Torque type Symmetric d1 32.1 d2 27 d3 20 d4 16 d5 M 3x0,50 d6 M 3x0,50 w1 23.7 w2 17 w3 thru 8 | |||||||||||||||||||||||||||||||
Steel with nickel plating finish.
Tested to 10,000 cycles with static torque value remaining within +/- 25%.
Symmetric, offer same torque value in both clockwise and counterclockwise directions.
CW= clockwise.
CCW= counterclockwise.