Fixed Feet
non-tilt
| Price & Availability | CAD | Article | d1 | d2 | l1 | A/F | ||||||||||||||||||
| 34630.W0011 | M 8 | 19 | 20 | 14 | ||||||||||||||||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 19 l1 20 A/F 14 | ||||||||||||||||||||||||
| 34630.W0013 | M 8 | 19 | 27 | 14 | ||||||||||||||||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 19 l1 27 A/F 14 | ||||||||||||||||||||||||
| 34630.W0036 | M 8 | 30 | 22 | 17 | ||||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 30 l1 22 A/F 17 | ||||||||||||||||||||||||
| 34630.W0038 | M10 | 30 | 27 | 17 | ||||||||||||||||||||
£ 1.00 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 30 l1 27 A/F 17 | ||||||||||||||||||||||||
| 34630.W0041 | M 8 | 40 | 22 | 17 | ||||||||||||||||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 40 l1 22 A/F 17 | ||||||||||||||||||||||||
| 34630.W0042 | M 8 | 40 | 32 | 17 | ||||||||||||||||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 40 l1 32 A/F 17 | ||||||||||||||||||||||||
| 34630.W0045 | M10 | 40 | 22 | 17 | ||||||||||||||||||||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 40 l1 22 A/F 17 | ||||||||||||||||||||||||
| 34630.W0046 | M10 | 40 | 32 | 17 | ||||||||||||||||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 40 l1 32 A/F 17 | ||||||||||||||||||||||||
| 34630.W0051 | M 8 | 50 | 22 | 17 | ||||||||||||||||||||
£ 1.08 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 50 l1 22 A/F 17 | ||||||||||||||||||||||||
| 34630.W0054 | M10 | 50 | 27 | 17 | ||||||||||||||||||||
£ 1.33 per unit (click for quantity discounts) Ready to despatch 102 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 50 l1 27 A/F 17 | ||||||||||||||||||||||||
| 34630.W0056 | M10 | 50 | 32 | 17 | ||||||||||||||||||||
£ 1.33 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 50 l1 32 A/F 17 | ||||||||||||||||||||||||
| 34630.W0062 | M 8 | 60 | 32 | 17 | ||||||||||||||||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 60 l1 32 A/F 17 | ||||||||||||||||||||||||
| 34630.W0063 | M 8 | 60 | 42 | 17 | ||||||||||||||||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M 8 d2 60 l1 42 A/F 17 | ||||||||||||||||||||||||
| 34630.W0066 | M10 | 60 | 32 | 17 | ||||||||||||||||||||
£ 1.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 60 l1 32 A/F 17 | ||||||||||||||||||||||||
| 34630.W0067 | M10 | 60 | 45 | 17 | ||||||||||||||||||||
£ 1.56 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 M10 d2 60 l1 45 A/F 17 | ||||||||||||||||||||||||
Thread: steel, zinc plated.
Pad: thermoplastic, black.