Price & Availability | Article | Style | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||
34930.W0065 | Fixed | 65 | 22 | M12 | 90 | 200-800 | |||||||||||||||||||
£ 24.57 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Fixed d1 65 h1 22 d2 M12 l1 90 Load range
kgf 200-800 | |||||||||||||||||||||||||
34930.W0100 | Fixed | 100 | 30 | M16 | 110 | 800-2000 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Fixed d1 100 h1 30 d2 M16 l1 110 Load range
kgf 800-2000 | |||||||||||||||||||||||||
34930.W0120 | Fixed | 120 | 33 | M20 | 120 | 2000-4000 | |||||||||||||||||||
£ 45.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Fixed d1 120 h1 33 d2 M20 l1 120 Load range
kgf 2000-4000 | |||||||||||||||||||||||||
34930.W0180 | Fixed | 180 | 40 | M20 | 115 | 4000-6000 | |||||||||||||||||||
£ 90.27 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Fixed d1 180 h1 40 d2 M20 l1 115 Load range
kgf 4000-6000 | |||||||||||||||||||||||||
34930.W0217 | Fixed | 217 | 52 | M24 | 145 | 5000-10000 | |||||||||||||||||||
£ 186.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Fixed d1 217 h1 52 d2 M24 l1 145 Load range
kgf 5000-10000 | |||||||||||||||||||||||||
34930.W0400 | Swivel | 100 | 30 | M16 | 95 | 500-2000 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Swivel d1 100 h1 30 d2 M16 l1 95 Load range
kgf 500-2000 | |||||||||||||||||||||||||
34930.W0420 | Swivel | 120 | 33 | M20 | 120 | 2000-4000 | |||||||||||||||||||
£ 43.15 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Swivel d1 120 h1 33 d2 M20 l1 120 Load range
kgf 2000-4000 | |||||||||||||||||||||||||
34930.W0480 | Swivel | 180 | 40 | M20 | 130 | 4000-6000 | |||||||||||||||||||
£ 90.27 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Swivel d1 180 h1 40 d2 M20 l1 130 Load range
kgf 4000-6000 | |||||||||||||||||||||||||
34930.W0617 | Swivel | 217 | 52 | M24 | 150 | 5000-10000 | |||||||||||||||||||
£ 186.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Style Swivel d1 217 h1 52 d2 M24 l1 150 Load range
kgf 5000-10000 |
Steel (GGG-40) coated body with zinc plated thread. Polyurethane base (65-90 Shore A).
High resistance machine mounts, little deflection and maximum adherence due to shape of base.
Resistant to water, oil, high and low temperatures, abrasions and shocks.
Suitable for heavy machining and conditions where there is high risk of deterioration due to oil and other substances.
Also available in stainless steel - see product number 34990.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com