Ball lock pins are used for a host of different applications across a wide range of sectors and industries - in other words, anywhere where connections need to be released frequently and quickly, e.g. for attaching loudspeaker systems and securing transport container locks or as belt strap clasps in air planes and fasteners of brake discs.
The available dimensions and materials of our ball lock pins need to be as varied as the areas of applications they are used for. After all, every application comes with its own set of specific requirements.
Even if sporting extended function lengths and diameters, our ball lock pins with diameters and lengths of up to 25 mm and 150 mm, are available with an ergonomic T or L-handle made of aluminium, with a compact button handle and with a safety handle protecting against an inadvertent detachment. The latest addition to this already extensive selection is a simplified version and a version that comes with an ergonomic thermoplastic handle. Both of the new models can be supplied in four colour variants with diameters and lengths of up to 25 mm - previously 20 mm - and 120 mm, respectively. Also new to the product family is a special version that offers an adjustable clamping length, on this new model the adjustment can be continuously up to 10 mm by means of a nut/lock nut. All ball lock pins included in Wixroyds’ range are made of either stainless steel (1.4305) or precipitation hardened stainless steel (1.4542).
Further information:
Click here for the product range
Ball Lock Pins on a sound rigging system. Offering secure fixing with high shear forces and easy fitting for operators at heights.
In addition, full black powder coating of grip and actuation button eliminates glare from other stage lighting.







Facades and cladding are an essential element of a quality build project. Like all essential equipment they too need regular maintenance. Wixroyd ball lock pins play an important part in locating often difficult to handle, or access facade elements, with a range of different locating combinations.

Maintenance of tall buildings means an access platform or cradle is often subject to high cross-winds, Wixroyd ball lock pins are used to help stabilise and securely locate a stationary platform in different positions – with quick and easy handling for the operator. Used in conjunction with our locating bushes, ball lock pins or lifting pins provide a complete and secure locating solution.

Working at height, unsecured tools are an accident waiting to happen. With the Wixroyd key ring ball lock pin 33178 tools can easily and securely be fastened to an operators tool belt when not in use, avoiding those unnecessary accidents.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible