Magnetic Catches
hermetically sealed
Price & Availability | Article | Type | Magnetic force kgf | Finish | t | d | d1 | d2 | l | Weight g | ||||||||||||||||||
E5850.AC0010 | Magnet | 2.5 | White | - | - | - | - | - | 6.0 | |||||||||||||||||||
£ 1.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Magnet Magnetic force
kgf 2.5 Finish White t - d - d1 - d2 - l - Weight
g 6.0 | ||||||||||||||||||||||||||||
E5850.AC0020 | Magnet | 2.5 | Black | - | - | - | - | - | 6.0 | |||||||||||||||||||
£ 1.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Magnet Magnetic force
kgf 2.5 Finish Black t - d - d1 - d2 - l - Weight
g 6.0 | ||||||||||||||||||||||||||||
E5850.AC0704 | Strike A | - | Nickel Plated | 3.0 | 15 | 8 | 4 | - | 3.3 | |||||||||||||||||||
£ 0.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Strike A Magnetic force
kgf - Finish Nickel Plated t 3.0 d 15 d1 8 d2 4 l - Weight
g 3.3 | ||||||||||||||||||||||||||||
E5850.AC0713 | Strike B | - | Nickel Plated | 2.5 | 12 | - | - | 12 | 2.0 | |||||||||||||||||||
£ 1.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Strike B Magnetic force
kgf - Finish Nickel Plated t 2.5 d 12 d1 - d2 - l 12 Weight
g 2.0 |
Body: polypropylene.
Yoke: steel.
Strike: steel, nickel or chrome plated.
Catches can be used with either strike a or b, to suit your application.
Moveable magnet enables better positioning to ensure full surface contact with strike, and hence full magnetic force.
When installing magnet, use tube to apply pressure to plastic housing only, to avoid damage to the magnet.