The magnetic catches work as a holding device for a door or panel, they are not for aiding you to open the door or application they are on but more for securing the door when it is in the closed position and stopping it from swinging open. All of these come with varying designs for various different environments, such as Hermetically sealed for a medical or food production environment, or made from 316 stainless steel for a marine environment. They also come in a wide variety of sizes, designs and special features depending on your application requirements.
Magnetic Catches