| Price & Availability | Article | Type | l | a | b | Ø d1 | Ø d2 | Ø d3 | c | e | f | g | |||||||||||||||||||||
| J0710.AC0148 | Flexible Handle | 148 | 53 | 24 | 20 | 26 | 4 | - | - | - | - | ||||||||||||||||||||||
£ 4.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flexible Handle l 148 a 53 b 24 Ø d1 20 Ø d2 26 Ø d3 4 c - e - f - g - | |||||||||||||||||||||||||||||||||
| J0710.AC0010 | Anchor Plate | - | 20 | 30 | 2 | - | 5 | 25 | - | 26 | - | ||||||||||||||||||||||
£ 1.43 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anchor Plate l - a 20 b 30 Ø d1 2 Ø d2 - Ø d3 5 c 25 e - f 26 g - | |||||||||||||||||||||||||||||||||
| J0710.AC0020 | Rear Strike Plate | - | 32 | 40 | 2 | - | 4 | 50 | 16 | 15 | 18 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Strike Plate l - a 32 b 40 Ø d1 2 Ø d2 - Ø d3 4 c 50 e 16 f 15 g 18 | |||||||||||||||||||||||||||||||||
| J0710.AC0022 | Front Strike Plate | - | 32 | 38 | 2 | - | 4 | 44 | 16 | 15 | 18 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Strike Plate l - a 32 b 38 Ø d1 2 Ø d2 - Ø d3 4 c 44 e 16 f 15 g 18 | |||||||||||||||||||||||||||||||||
Handle: black rubber, 65/70 shore hardness.
Anchor Plate and Strike Plate: steel, zinc plated.
Supplied with cotter pin for assembly.
Flexible handle J0710.AC0148 supplied with split cotter pin 3.2 dia x 55 long for mounting onto anchor plate.
Please order anchor plate and strike plate separately, to best suit your application.
Front strike plate is mounted underneath the flexible handle. Rear strike plate is mounted away from the flexible handle.