Draw Latches
with lock
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.35 | 0% |
20-49 | £ 4.82 | 10% |
50-99 | £ 4.55 | 15% |
100-499 | £ 4.01 | 25% |
500+ | £ 3.48 | 35% |
Housing and Strike: die cast zinc, black powder coated.
Bracket: stainless steel.
Supplied with: Keys: two per lock.
Not supplied: Fixing screws.