Draw Latches
with lock
Price & Availability | Article | l1 | Load capacity kg | d1 | h1 | w1 | l2 | l3 ±0.2 | l4 ±0.5 | l5 | l6 | l7 | l8 | w2 | w3 ±0.2 | Weight g | ||||||||||||||||||
J0340.AC0030 | 100 | 80 | 4.3 | 19.5 | 52.6 | 36.5 | 18 | 32 | 16.5 | 5 | 17 | 25 | 52 | 32 | 190 | |||||||||||||||||||
£ 58.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 Load capacity
kg 80 d1 4.3 h1 19.5 w1 52.6 l2 36.5 l3
±0.2 18 l4
±0.5 32 l5 16.5 l6 5 l7 17 l8 25 w2 52 w3
±0.2 32 Weight
g 190 |
All parts from stainless steel, AISI 304, satin finish. Fixing screws not included.