Wixroyds Range of High Temperature plugs come in three main styles, each style is specially built to suite your requirements specifically, such as the version with the pull out tab is designed so for easy removal so ideally used if this is to be removed and re-applied frequently. These come in 2 temperature ratings, either +300°C for the silicone versions, or +180°C for the EPDM versions.
High Temperature Masking Caps