High Temperature Caps
silicone
Price & Availability | Article | d1 | h | d2 | |||||||||||||||||||||
V0555.AC0841 | 0.8 | 15.9 | 3.2 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 0.8 h 15.9 d2 3.2 | |||||||||||||||||||||||||
V0555.AC0843 | 1.6 | 15.9 | 4.8 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.6 h 15.9 d2 4.8 | |||||||||||||||||||||||||
V0555.AC0845 | 3.2 | 19.1 | 6.4 | ||||||||||||||||||||||
£ 0.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3.2 h 19.1 d2 6.4 | |||||||||||||||||||||||||
V0555.AC0847 | 4.8 | 15.9 | 8.7 | ||||||||||||||||||||||
£ 0.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.8 h 15.9 d2 8.7 | |||||||||||||||||||||||||
V0555.AC0849 | 6.4 | 19.1 | 9.5 | ||||||||||||||||||||||
£ 0.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.4 h 19.1 d2 9.5 | |||||||||||||||||||||||||
V0555.AC0851 | 8.7 | 20.6 | 11.9 | ||||||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.7 h 20.6 d2 11.9 | |||||||||||||||||||||||||
V0555.AC0853 | 10.3 | 25.4 | 15.1 | ||||||||||||||||||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.3 h 25.4 d2 15.1 | |||||||||||||||||||||||||
V0555.AC0855 | 11.1 | 25.4 | 17.5 | ||||||||||||||||||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.1 h 25.4 d2 17.5 | |||||||||||||||||||||||||
V0555.AC0857 | 14.3 | 25.4 | 19.1 | ||||||||||||||||||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14.3 h 25.4 d2 19.1 | |||||||||||||||||||||||||
V0555.AC0859 | 15.9 | 25.4 | 19.8 | ||||||||||||||||||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15.9 h 25.4 d2 19.8 | |||||||||||||||||||||||||
V0555.AC0861 | 18.3 | 25.4 | 23.8 | ||||||||||||||||||||||
£ 1.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18.3 h 25.4 d2 23.8 | |||||||||||||||||||||||||
V0555.AC0863 | 19.8 | 25.4 | 25.4 | ||||||||||||||||||||||
£ 2.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 19.8 h 25.4 d2 25.4 |
EPDM, black.
Temperature resistant to +180°C.
Plugging of plain or threaded holes for wide range if finishing processes such as spraying, over painting etc.
Sold subject to minimum pack quantity.