High Temperature Caps
silicone
Units | Price/unit after discount | Applied Discount |
1-249 | £ 1.22 | 0% |
250-499 | £ 1.10 | 10% |
500-999 | £ 1.04 | 15% |
1000-2499 | £ 0.98 | 20% |
2500-4999 | £ 0.92 | 25% |
5000+ | £ 0.85 | 30% |
EPDM, black.
Temperature resistant to +180°C.
For masking plain or threaded holes. Pull out tab improves ease of removal after finishing process.
Sold subject to minimum pack quantity.