Price & Availability | Article | To fit thread | d1 | d2 | h1 | h2 | |||||||||||||||||||||
V0100.AC0500 | M8x1 | 7.3 | 14 | 6.0 | 8.0 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M8x1 d1 7.3 d2 14 h1 6.0 h2 8.0 | |||||||||||||||||||||||||||
V0100.AC0502 | M10 | 9.3 | 14 | 4.5 | 6.5 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M10 d1 9.3 d2 14 h1 4.5 h2 6.5 | |||||||||||||||||||||||||||
V0100.AC0504 | 1/8" BSP | 9.3 | 16 | 6.8 | 8.3 | ||||||||||||||||||||||
£ 0.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread 1/8" BSP d1 9.3 d2 16 h1 6.8 h2 8.3 | |||||||||||||||||||||||||||
V0100.AC0506 | M12x1,5 | 10.7 | 14 | 5.5 | 7.5 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M12x1,5 d1 10.7 d2 14 h1 5.5 h2 7.5 | |||||||||||||||||||||||||||
V0100.AC0508 | M14 | 11.9 | 16 | 7.0 | 9.0 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M14 d1 11.9 d2 16 h1 7.0 h2 9.0 | |||||||||||||||||||||||||||
V0100.AC0510 | M14x1,5 | 12.8 | 20 | 7.8 | 10.3 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M14x1,5 d1 12.8 d2 20 h1 7.8 h2 10.3 | |||||||||||||||||||||||||||
V0100.AC0512 | - | 13.7 | 20 | 8.0 | 10.0 | ||||||||||||||||||||||
£ 0.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread - d1 13.7 d2 20 h1 8.0 h2 10.0 | |||||||||||||||||||||||||||
V0100.AC0514 | M18 | 15.6 | 20 | 8.0 | 10.0 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M18 d1 15.6 d2 20 h1 8.0 h2 10.0 | |||||||||||||||||||||||||||
V0100.AC0516 | - | 17.0 | 22 | 8.2 | 10.8 | ||||||||||||||||||||||
£ 0.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread - d1 17.0 d2 22 h1 8.2 h2 10.8 | |||||||||||||||||||||||||||
V0100.AC0518 | 1/2" BSP | 19.3 | 25 | 8.0 | 10.5 | ||||||||||||||||||||||
£ 0.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread 1/2" BSP d1 19.3 d2 25 h1 8.0 h2 10.5 | |||||||||||||||||||||||||||
V0100.AC0520 | M22x1,5 | 20.5 | 30 | 10.7 | 13.2 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M22x1,5 d1 20.5 d2 30 h1 10.7 h2 13.2 | |||||||||||||||||||||||||||
V0100.AC0522 | 5/8" BSP | 21.2 | 25 | 7.5 | 9.5 | ||||||||||||||||||||||
£ 0.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread 5/8" BSP d1 21.2 d2 25 h1 7.5 h2 9.5 | |||||||||||||||||||||||||||
V0100.AC0524 | M24x2,0 | 22.4 | 28 | 9.0 | 12.0 | ||||||||||||||||||||||
£ 0.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M24x2,0 d1 22.4 d2 28 h1 9.0 h2 12.0 | |||||||||||||||||||||||||||
V0100.AC0526 | 3/4" BSP | 24.6 | 28 | 9.0 | 12.0 | ||||||||||||||||||||||
£ 0.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread 3/4" BSP d1 24.6 d2 28 h1 9.0 h2 12.0 | |||||||||||||||||||||||||||
V0100.AC0528 | M27x1,5 | 25.5 | 28 | 7.5 | 9.5 | ||||||||||||||||||||||
£ 0.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M27x1,5 d1 25.5 d2 28 h1 7.5 h2 9.5 | |||||||||||||||||||||||||||
V0100.AC0530 | M28x1,5 | 26.5 | 28 | 9.0 | 12.0 | ||||||||||||||||||||||
£ 0.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M28x1,5 d1 26.5 d2 28 h1 9.0 h2 12.0 | |||||||||||||||||||||||||||
V0100.AC0532 | 7/8" BSP | 30.5 | 36 | 12.0 | 15.0 | ||||||||||||||||||||||
£ 0.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread 7/8" BSP d1 30.5 d2 36 h1 12.0 h2 15.0 | |||||||||||||||||||||||||||
V0100.AC0534 | M33x1,5 / 1" BSP | 31.8 | 36 | 10.0 | 12.5 | ||||||||||||||||||||||
£ 0.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M33x1,5 / 1" BSP d1 31.8 d2 36 h1 10.0 h2 12.5 | |||||||||||||||||||||||||||
V0100.AC0536 | M35x1,5 | 33.5 | 36 | 12.0 | 15.0 | ||||||||||||||||||||||
£ 0.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To fit thread M35x1,5 d1 33.5 d2 36 h1 12.0 h2 15.0 |
PVC, natural colour
Wide range of applications. Barrel shape ensures good fit.
Sold subject to minimum pack quantity.