The Concealed Hinge range is vast range designed to give you a hidden away hinge designed for any kind of applications. These come with a variety of different mounting methods i.e. weld on, bolt on and screw mounting, along with various different designs such as a lot of these come with a removable pin to create an easy instillation method. Each of these concealed hinges also comes with its own specific opening maximum opening angle depending on your requirements.
19mm door return - weld and oval head screw - stainless steel
1Concealed Hinges