Friction Fringes
symm. torque - plain bore
Price & Availability | Article | Dia. size | Torque CW Nm | Torque CCW Nm | Shaft rotation | Torque type | d1 | d2 | ||||||||||||||||||
S3810.AC0004 | 4 | 0.13 | 0.13 | 360° | Symmetric | 4 | 2.2 | |||||||||||||||||||
£ 14.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. size 4 Torque CW
Nm 0.13 Torque CCW
Nm 0.13 Shaft rotation 360° Torque type Symmetric d1 4 d2 2.2 | ||||||||||||||||||||||||||
S3810.AC0006 | 6 | 0.50 | 0.50 | 360° | Symmetric | 6 | 3.2 | |||||||||||||||||||
£ 14.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. size 6 Torque CW
Nm 0.50 Torque CCW
Nm 0.50 Shaft rotation 360° Torque type Symmetric d1 6 d2 3.2 | ||||||||||||||||||||||||||
S3810.AC0007 | 7 | 0.60 | 0.60 | 360° | Symmetric | 7 | 3.7 | |||||||||||||||||||
£ 15.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. size 7 Torque CW
Nm 0.60 Torque CCW
Nm 0.60 Shaft rotation 360° Torque type Symmetric d1 7 d2 3.7 | ||||||||||||||||||||||||||
S3810.AC0008 | 8 | 0.50 | 0.50 | 360° | Symmetric | 8 | 3.2 | |||||||||||||||||||
£ 14.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. size 8 Torque CW
Nm 0.50 Torque CCW
Nm 0.50 Shaft rotation 360° Torque type Symmetric d1 8 d2 3.2 | ||||||||||||||||||||||||||
S3810.AC0009 | 8 | 0.80 | 0.80 | 360° | Symmetric | 8 | 3.2 | |||||||||||||||||||
£ 14.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. size 8 Torque CW
Nm 0.80 Torque CCW
Nm 0.80 Shaft rotation 360° Torque type Symmetric d1 8 d2 3.2 | ||||||||||||||||||||||||||
S3810.AC0010 | 10 | 1.00 | 1.00 | 360° | Symmetric | 10 | 4.3 | |||||||||||||||||||
£ 20.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. size 10 Torque CW
Nm 1.00 Torque CCW
Nm 1.00 Shaft rotation 360° Torque type Symmetric d1 10 d2 4.3 |
Price & Availability | Article | d3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | ||||||||||||||||||
S3810.AC0004 | 2.2 | 33.0 | 12.2 | 11.0 | 11.0 | 7.5 | 7.5 | 3.0 | 3.0 | 2.0 | - | |||||||||||||||||||
£ 14.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 2.2 l1 33.0 l2 12.2 l3 11.0 l4 11.0 l5 7.5 l6 7.5 l7 3.0 l8 3.0 w1 2.0 w2 - | ||||||||||||||||||||||||||||||
S3810.AC0006 | 3.2 | 41.0 | 15.5 | 14.0 | 14.0 | 10.5 | 10.5 | 3.5 | 3.5 | 2.5 | - | |||||||||||||||||||
£ 14.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 3.2 l1 41.0 l2 15.5 l3 14.0 l4 14.0 l5 10.5 l6 10.5 l7 3.5 l8 3.5 w1 2.5 w2 - | ||||||||||||||||||||||||||||||
S3810.AC0007 | 3.7 | 47.0 | 18.0 | 16.0 | 16.0 | 12.0 | 12.0 | 4.0 | 4.0 | 3.0 | - | |||||||||||||||||||
£ 15.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 3.7 l1 47.0 l2 18.0 l3 16.0 l4 16.0 l5 12.0 l6 12.0 l7 4.0 l8 4.0 w1 3.0 w2 - | ||||||||||||||||||||||||||||||
S3810.AC0008 | 3.2 | 54.5 | 31.9 | 20.1 | 20.1 | 15.0 | 15.0 | 5.0 | 5.0 | 3.0 | 3.0 | |||||||||||||||||||
£ 14.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 3.2 l1 54.5 l2 31.9 l3 20.1 l4 20.1 l5 15.0 l6 15.0 l7 5.0 l8 5.0 w1 3.0 w2 3.0 | ||||||||||||||||||||||||||||||
S3810.AC0009 | 3.2 | 54.5 | 31.9 | 20.1 | 20.1 | 15.0 | 15.0 | 5.0 | 5.0 | 3.0 | 3.0 | |||||||||||||||||||
£ 14.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 3.2 l1 54.5 l2 31.9 l3 20.1 l4 20.1 l5 15.0 l6 15.0 l7 5.0 l8 5.0 w1 3.0 w2 3.0 | ||||||||||||||||||||||||||||||
S3810.AC0010 | 4.3 | 57.2 | 21.5 | 20.0 | 20.0 | 15.0 | 15.0 | 5.0 | 5.0 | 4.0 | - | |||||||||||||||||||
£ 20.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 4.3 l1 57.2 l2 21.5 l3 20.0 l4 20.0 l5 15.0 l6 15.0 l7 5.0 l8 5.0 w1 4.0 w2 - |
Steel with nickel plating finish.
Tested to 10,000 cycles with static torque value remaining within +/- 25%. (Note; S3810.AC0003 and .AC0004 to within +/- 35%). 360° shaft rotation.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions.
CW= clockwise.
CCW= counterclockwise.