Friction Fringes
symm. torque - plain bore
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 15.42 | 0% |
| 10-19 | £ 13.88 | 10% |
| 20-49 | £ 13.11 | 15% |
| 50-99 | £ 12.34 | 20% |
| 100+ | £ 11.57 | 25% |
Steel with nickel plating finish.
Tested to 10,000 cycles with static torque value remaining within +/- 25%. (Note; S3810.AC0003 and .AC0004 to within +/- 35%). 360° shaft rotation.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions.
CW= clockwise.
CCW= counterclockwise.