| Price & Availability | Article | Torque CW Nm | Torque CCW Nm | Shaft rotation | Hand | Torque type | d1 | d2 | h1 | l1 | ||||||||||||||||||
| S3820.AC1002 | 0.20 | 0.20 | 360° | Left | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 12.06 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.20 Torque CCW
Nm 0.20 Shaft rotation 360° Hand Left Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC0005 | 0.50 | 0.50 | 360° | Right | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 12.06 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.50 Torque CCW
Nm 0.50 Shaft rotation 360° Hand Right Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC1005 | 0.50 | 0.50 | 360° | Left | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 12.06 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.50 Torque CCW
Nm 0.50 Shaft rotation 360° Hand Left Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC0007 | 0.70 | 0.70 | 360° | Right | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.70 Torque CCW
Nm 0.70 Shaft rotation 360° Hand Right Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC1007 | 0.70 | 0.70 | 360° | Left | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.70 Torque CCW
Nm 0.70 Shaft rotation 360° Hand Left Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC0009 | 0.90 | 0.90 | 360° | Right | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.90 Torque CCW
Nm 0.90 Shaft rotation 360° Hand Right Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC1009 | 0.90 | 0.90 | 360° | Left | Symmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.90 Torque CCW
Nm 0.90 Shaft rotation 360° Hand Left Torque type Symmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC0211 | 1.10 | 0.70 | 360° | Right | Asymmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 1.10 Torque CCW
Nm 0.70 Shaft rotation 360° Hand Right Torque type Asymmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC1211 | 1.10 | 0.70 | 360° | Left | Asymmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 1.10 Torque CCW
Nm 0.70 Shaft rotation 360° Hand Left Torque type Asymmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC0311 | 0.70 | 1.10 | 360° | Right | Asymmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.70 Torque CCW
Nm 1.10 Shaft rotation 360° Hand Right Torque type Asymmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
| S3820.AC1311 | 0.70 | 1.10 | 360° | Left | Asymmetric | 3.05 | Ø5,44x2,54 dpt. | 31.68 | 25.52 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.70 Torque CCW
Nm 1.10 Shaft rotation 360° Hand Left Torque type Asymmetric d1 3.05 d2 Ø5,44x2,54 dpt. h1 31.68 l1 25.52 | ||||||||||||||||||||||||||||
Zinc alloy, steel and grease with natural finish.
Tested to 25,000 cycles with static torque value remaining within +/- 20%.
For mounting and installation information refer to technical diagram.
Also available with black oxide finish, on request and subject to min. quantity.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions. Asymmetric hinges, offer different torque value in clockwise and counterclockwise directions - see data table.
CW= clockwise.
CCW= counterclockwise.