Friction Fringes
symm. torque - plain bore
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.06 | 0% |
10-19 | £ 10.85 | 10% |
20-49 | £ 10.25 | 15% |
50-99 | £ 9.65 | 20% |
100+ | £ 9.05 | 25% |
Zinc alloy, steel and grease with natural finish.
Tested to 25,000 cycles with static torque value remaining within +/- 20%.
For mounting and installation information refer to technical diagram.
Also available with black oxide finish, on request and subject to min. quantity.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions. Asymmetric hinges, offer different torque value in clockwise and counterclockwise directions - see data table.
CW= clockwise.
CCW= counterclockwise.