| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 19.96 | 0% |
| 5-9 | £ 18.96 | 5% |
| 10-19 | £ 17.96 | 10% |
| 20-49 | £ 16.97 | 15% |
| 50+ | £ 14.97 | 25% |
Zinc alloy, steel, grease and o-ring with natural finish.
Tested to 25,000 cycles with static torque value remaining within +/- 20%. Oil ring seals against environmental contamination.
For mounting and installation information refer to technical diagram.
Also available as black paint finish, see part S5852.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions. Asymmetric hinges, offer different torque value in clockwise and counterclockwise directions - see data table.
CW= clockwise.
CCW= counterclockwise.