Friction Fringes
symm. torque - plain bore
Price & Availability | Article | Torque CW Nm | Torque CCW Nm | Shaft rotation | Finish | Torque type | d1 | d2 | ||||||||||||||||||
S3854.AC0000 | 0.0 | 0.0 | 270° | Natural | Symmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 29.51 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.0 Torque CCW
Nm 0.0 Shaft rotation 270° Finish Natural Torque type Symmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC0009 | 0.9 | 0.9 | 270° | Natural | Symmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 30.84 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.9 Torque CCW
Nm 0.9 Shaft rotation 270° Finish Natural Torque type Symmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC0018 | 1.8 | 1.8 | 270° | Natural | Symmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 29.51 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 1.8 Torque CCW
Nm 1.8 Shaft rotation 270° Finish Natural Torque type Symmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC0323 | 1.4 | 2.3 | 270° | Natural | Asymmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 30.84 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 1.4 Torque CCW
Nm 2.3 Shaft rotation 270° Finish Natural Torque type Asymmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1000 | 0.0 | 0.0 | 270° | Black paint | Symmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.0 Torque CCW
Nm 0.0 Shaft rotation 270° Finish Black paint Torque type Symmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1009 | 0.9 | 0.9 | 270° | Black paint | Symmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 0.9 Torque CCW
Nm 0.9 Shaft rotation 270° Finish Black paint Torque type Symmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1018 | 1.8 | 1.8 | 270° | Black paint | Symmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 1.8 Torque CCW
Nm 1.8 Shaft rotation 270° Finish Black paint Torque type Symmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1234 | 3.4 | 2.0 | 270° | Black paint | Asymmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 3.4 Torque CCW
Nm 2.0 Shaft rotation 270° Finish Black paint Torque type Asymmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1327 | 4.5 | 2.7 | 270° | Black paint | Asymmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 4.5 Torque CCW
Nm 2.7 Shaft rotation 270° Finish Black paint Torque type Asymmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1323 | 1.4 | 2.3 | 270° | Black paint | Asymmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 1.4 Torque CCW
Nm 2.3 Shaft rotation 270° Finish Black paint Torque type Asymmetric d1 Ø12x0,7 dept. d2 5.2 | ||||||||||||||||||||||||||
S3854.AC1334 | 2.0 | 3.4 | 270° | Black paint | Asymmetric | Ø12x0,7 dept. | 5.2 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque CW
Nm 2.0 Torque CCW
Nm 3.4 Shaft rotation 270° Finish Black paint Torque type Asymmetric d1 Ø12x0,7 dept. d2 5.2 |
Price & Availability | Article | d3 | h1 | h2 | h3 | h4 | l1 | l2 | l3 | w1 | w2 | w3 | ||||||||||||||||||
S3854.AC0000 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 29.51 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC0009 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 30.84 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC0018 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 29.51 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC0323 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 30.84 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1000 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1009 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1018 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1234 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1327 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1323 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 | ||||||||||||||||||||||||||||||
S3854.AC1334 | 10 | 57.15 | 17 | 17 | 28.58 | 50.8 | 34 | 8.4 | 12.8 | 4.5 | 3.81 | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 10 h1 57.15 h2 17 h3 17 h4 28.58 l1 50.8 l2 34 l3 8.4 w1 12.8 w2 4.5 w3 3.81 |
Steel and zinc with natural or black oxide finish.
Tested to 25,000 cycles with static torque value remaining within +/- 20%. Oil ring seals against environmental contamination.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions. Asymmetric hinges, offer different torque value in clockwise and counterclockwise directions - see data table.
CW= clockwise.
CCW= counterclockwise.