Friction Fringes
symm. torque - plain bore
Units | Price/unit after discount | Applied Discount |
1-4 | £ 30.84 | 0% |
5-9 | £ 29.30 | 5% |
10-19 | £ 27.76 | 10% |
20-49 | £ 26.21 | 15% |
50+ | £ 23.13 | 25% |
Steel and zinc with natural or black oxide finish.
Tested to 25,000 cycles with static torque value remaining within +/- 20%. Oil ring seals against environmental contamination.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions. Asymmetric hinges, offer different torque value in clockwise and counterclockwise directions - see data table.
CW= clockwise.
CCW= counterclockwise.