The Wixroyd Rotary Dampers offer a dampening solution for a variety of applications creating a smooth movement function. The key advantage to the rotary dampers is that they can be used both as a damper for a lid on a box unit or if used with the tooth rack they can be used to dampen on the liner plain also, this kind of application is most commonly used in in-car cup holders or ashtrays to allow the ashtray or cup holder unit to come out in a controlled smooth manner.
Rotary Dampers