Price & Availability | Article | Compression max. | d1 | h1 | d2 | Axial load max. kgf | Radial load max. N | |||||||||||||||||||||
61080.W0151 | 3.0 | 15 | 15 | M 4 | 13 | 3 | ||||||||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 395 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 3.0 d1 15 h1 15 d2 M 4 Axial load
max.
kgf 13 Radial load
max.
N 3 | ||||||||||||||||||||||||||||
61080.W0152 | 4.0 | 15 | 20 | M 4 | 10 | 3 | ||||||||||||||||||||||
£ 3.46 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 4.0 d1 15 h1 20 d2 M 4 Axial load
max.
kgf 10 Radial load
max.
N 3 | ||||||||||||||||||||||||||||
61080.W0154 | 5.0 | 15 | 25 | M 4 | 9 | 2 | ||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 5.0 d1 15 h1 25 d2 M 4 Axial load
max.
kgf 9 Radial load
max.
N 2 | ||||||||||||||||||||||||||||
61080.W0155 | 5.5 | 15 | 28 | M 4 | 9 | 2 | ||||||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 5.5 d1 15 h1 28 d2 M 4 Axial load
max.
kgf 9 Radial load
max.
N 2 | ||||||||||||||||||||||||||||
61080.W0203 | 7.0 | 20 | 30 | M 6 | 25 | 3 | ||||||||||||||||||||||
£ 3.86 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 7.0 d1 20 h1 30 d2 M 6 Axial load
max.
kgf 25 Radial load
max.
N 3 | ||||||||||||||||||||||||||||
61080.W0251 | 4.0 | 25 | 20 | M 6 | 50 | 8 | ||||||||||||||||||||||
£ 3.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 4.0 d1 25 h1 20 d2 M 6 Axial load
max.
kgf 50 Radial load
max.
N 8 | ||||||||||||||||||||||||||||
61080.W0253 | 6.0 | 25 | 30 | M 6 | 30 | 8 | ||||||||||||||||||||||
£ 4.68 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 6.0 d1 25 h1 30 d2 M 6 Axial load
max.
kgf 30 Radial load
max.
N 8 | ||||||||||||||||||||||||||||
61080.W0254 | 8.0 | 25 | 35 | M 6 | 35 | 9 | ||||||||||||||||||||||
£ 5.38 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 8.0 d1 25 h1 35 d2 M 6 Axial load
max.
kgf 35 Radial load
max.
N 9 | ||||||||||||||||||||||||||||
61080.W0301 | 4.0 | 30 | 20 | M 8 | 90 | 11 | ||||||||||||||||||||||
£ 4.10 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 4.0 d1 30 h1 20 d2 M 8 Axial load
max.
kgf 90 Radial load
max.
N 11 | ||||||||||||||||||||||||||||
61080.W0302 | 5.0 | 30 | 25 | M 8 | 85 | 10 | ||||||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
Compression
max. 5.0 d1 30 h1 25 d2 M 8 Axial load
max.
kgf 85 Radial load
max.
N 10 | ||||||||||||||||||||||||||||
61080.W0303 | 6.0 | 30 | 30 | M 8 | 80 | 10 | ||||||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 126 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 6.0 d1 30 h1 30 d2 M 8 Axial load
max.
kgf 80 Radial load
max.
N 10 | ||||||||||||||||||||||||||||
61080.W0351 | 8.5 | 35 | 40 | M 8 | 60 | 13 | ||||||||||||||||||||||
£ 7.96 per unit (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 8.5 d1 35 h1 40 d2 M 8 Axial load
max.
kgf 60 Radial load
max.
N 13 | ||||||||||||||||||||||||||||
61080.W0401 | 8.0 | 40 | 30 | M 8 | 150 | 18 | ||||||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 160 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 8.0 d1 40 h1 30 d2 M 8 Axial load
max.
kgf 150 Radial load
max.
N 18 | ||||||||||||||||||||||||||||
61080.W0403 | 12.5 | 40 | 50 | M 8 | 80 | 18 | ||||||||||||||||||||||
£ 9.08 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
Compression
max. 12.5 d1 40 h1 50 d2 M 8 Axial load
max.
kgf 80 Radial load
max.
N 18 | ||||||||||||||||||||||||||||
61080.W0501 | 8.0 | 50 | 30 | M10 | 250 | 29 | ||||||||||||||||||||||
£ 7.54 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 8.0 d1 50 h1 30 d2 M10 Axial load
max.
kgf 250 Radial load
max.
N 29 | ||||||||||||||||||||||||||||
61080.W0502 | 10.0 | 50 | 40 | M10 | 220 | 29 | ||||||||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 10.0 d1 50 h1 40 d2 M10 Axial load
max.
kgf 220 Radial load
max.
N 29 | ||||||||||||||||||||||||||||
61080.W0503 | 12.0 | 50 | 50 | M10 | 200 | 28 | ||||||||||||||||||||||
£ 9.57 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 12.0 d1 50 h1 50 d2 M10 Axial load
max.
kgf 200 Radial load
max.
N 28 | ||||||||||||||||||||||||||||
61080.W0601 | 7.0 | 60 | 35 | M10 | 350 | 39 | ||||||||||||||||||||||
£ 8.89 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 7.0 d1 60 h1 35 d2 M10 Axial load
max.
kgf 350 Radial load
max.
N 39 | ||||||||||||||||||||||||||||
61080.W0602 | 10.0 | 60 | 45 | M10 | 300 | 42 | ||||||||||||||||||||||
£ 13.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 10.0 d1 60 h1 45 d2 M10 Axial load
max.
kgf 300 Radial load
max.
N 42 | ||||||||||||||||||||||||||||
61080.W0751 | 9.0 | 75 | 40 | M12 | 500 | 72 | ||||||||||||||||||||||
£ 19.78 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 9.0 d1 75 h1 40 d2 M12 Axial load
max.
kgf 500 Radial load
max.
N 72 | ||||||||||||||||||||||||||||
61080.W0702 | 10.0 | 70 | 50 | M10 | 350 | 52 | ||||||||||||||||||||||
£ 15.79 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 10.0 d1 70 h1 50 d2 M10 Axial load
max.
kgf 350 Radial load
max.
N 52 | ||||||||||||||||||||||||||||
61080.W0752 | 11.5 | 75 | 50 | M12 | 330 | 65 | ||||||||||||||||||||||
£ 22.70 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 11.5 d1 75 h1 50 d2 M12 Axial load
max.
kgf 330 Radial load
max.
N 65 | ||||||||||||||||||||||||||||
61080.W0753 | 13.0 | 75 | 55 | M12 | 450 | 65 | ||||||||||||||||||||||
£ 16.68 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 13.0 d1 75 h1 55 d2 M12 Axial load
max.
kgf 450 Radial load
max.
N 65 | ||||||||||||||||||||||||||||
61080.W0801 | 15.0 | 80 | 70 | M14 | 550 | 65 | ||||||||||||||||||||||
£ 28.72 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 15.0 d1 80 h1 70 d2 M14 Axial load
max.
kgf 550 Radial load
max.
N 65 | ||||||||||||||||||||||||||||
61080.W0901 | 8.0 | 100 | 40 | M16 | 1200 | 95 | ||||||||||||||||||||||
£ 34.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 8.0 d1 100 h1 40 d2 M16 Axial load
max.
kgf 1200 Radial load
max.
N 95 | ||||||||||||||||||||||||||||
61080.W0903 | 15.0 | 100 | 60 | M16 | 1100 | 97 | ||||||||||||||||||||||
£ 29.85 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 15.0 d1 100 h1 60 d2 M16 Axial load
max.
kgf 1100 Radial load
max.
N 97 | ||||||||||||||||||||||||||||
61080.W0904 | 16.0 | 100 | 100 | M16 | 500 | 80 | ||||||||||||||||||||||
£ 60.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 16.0 d1 100 h1 100 d2 M16 Axial load
max.
kgf 500 Radial load
max.
N 80 | ||||||||||||||||||||||||||||
61080.W0931 | 6.0 | 130 | 40 | M16 | 1900 | 120 | ||||||||||||||||||||||
£ 60.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 6.0 d1 130 h1 40 d2 M16 Axial load
max.
kgf 1900 Radial load
max.
N 120 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.