A-V Cylinders
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 9.08 | 0% |
50-99 | £ 8.17 | 10% |
100-199 | £ 6.81 | 25% |
200-499 | £ 6.36 | 30% |
500+ | £ 4.54 | 50% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.