A-V Cylinders
Steel
Price & Availability | Article | Compression max. | d1 | h1 | d2 | d3 | Axial load max. kgf | Radial load max. kgf | |||||||||||||||||||||
61102.W0400 | 5 | 40 | 28 | M10 | 22 | 30 | 2.5 | ||||||||||||||||||||||
£ 6.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 5 d1 40 h1 28 d2 M10 d3 22 Axial load
max.
kgf 30 Radial load
max.
kgf 2.5 | |||||||||||||||||||||||||||||
61102.W0900 | 4 | 90 | 50 | M12 | 80 | 800 | 65 | ||||||||||||||||||||||
£ 24.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 4 d1 90 h1 50 d2 M12 d3 80 Axial load
max.
kgf 800 Radial load
max.
kgf 65 | |||||||||||||||||||||||||||||
61102.W0950 | 9.5 | 95 | 76 | M12 | 80 | 400 | 70 | ||||||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 9.5 d1 95 h1 76 d2 M12 d3 80 Axial load
max.
kgf 400 Radial load
max.
kgf 70 | |||||||||||||||||||||||||||||
61102.W1080 | 10 | 108 | 85 | M16 | 95 | 800 | 75 | ||||||||||||||||||||||
£ 37.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 10 d1 108 h1 85 d2 M16 d3 95 Axial load
max.
kgf 800 Radial load
max.
kgf 75 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
For rubber mounted on stainless steel see part no. 61104
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.