A-V Cylinders
Steel
Price & Availability | Article | Compression max. | d1 | h1 | d2 | d3 | Axial load max. kgf | Radial load max. N | |||||||||||||||||||||
61104.W0601 | 6 | 60 | 60 | M10 | 51 | 150 | 30 | ||||||||||||||||||||||
£ 29.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 6 d1 60 h1 60 d2 M10 d3 51 Axial load
max.
kgf 150 Radial load
max.
N 30 | |||||||||||||||||||||||||||||
61104.W1080 | 10 | 108 | 85 | M16 | 95 | 800 | 75 | ||||||||||||||||||||||
£ 72.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Compression
max. 10 d1 108 h1 85 d2 M16 d3 95 Axial load
max.
kgf 800 Radial load
max.
N 75 |
Rubber on A2 stainless steel (rubber hardness - 55 Shore A).
These cylinders are used to reduce vibration by allowing some movement (in axial and shear as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.