A-V Cylinders
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 7.53 | 0% |
50-99 | £ 6.02 | 20% |
100-199 | £ 5.65 | 25% |
200-499 | £ 5.27 | 30% |
500-999 | £ 4.89 | 35% |
1000+ | £ 4.52 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Load tolerance parts with small diameters (d1) and relatively long length (h) cannot accept radial loads (as shown in table).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.