A-V Cylinders
Steel
Price & Availability | Article | d1 | h1 | d2 | l1 | d3 | Compression max. | Axial load max. kgf | Radial load max. kgf | |||||||||||||||||||||
61110.W0600 | 60 | 36 | M10 | 30 | 37 | 5 | 90 | 7.0 | ||||||||||||||||||||||
£ 7.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 60 h1 36 d2 M10 l1 30 d3 37 Compression
max. 5 Axial load
max.
kgf 90 Radial load
max.
kgf 7.0 | ||||||||||||||||||||||||||||||
61110.W0700 | 70 | 56 | M12 | 35 | 50 | 6 | 220 | 45.0 | ||||||||||||||||||||||
£ 15.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 h1 56 d2 M12 l1 35 d3 50 Compression
max. 6 Axial load
max.
kgf 220 Radial load
max.
kgf 45.0 | ||||||||||||||||||||||||||||||
61110.W0900 | 90 | 50 | M12 | 45 | 80 | 4 | 800 | 65.0 | ||||||||||||||||||||||
£ 25.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 h1 50 d2 M12 l1 45 d3 80 Compression
max. 4 Axial load
max.
kgf 800 Radial load
max.
kgf 65.0 | ||||||||||||||||||||||||||||||
61110.W1300 | 130 | 96 | M16 | 45 | 115 | 13 | 1400 | 70.0 | ||||||||||||||||||||||
£ 56.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 96 d2 M16 l1 45 d3 115 Compression
max. 13 Axial load
max.
kgf 1400 Radial load
max.
kgf 70.0 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.