Durasoft Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-9 | £ 156.59 | 0% |
10-19 | £ 140.93 | 10% |
20-49 | £ 133.10 | 15% |
50-99 | £ 125.27 | 20% |
100+ | £ 117.44 | 25% |
Urethane bonded to a steel insert. Hardness from 35-80 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise).
Type R= right hand clutch bearing.
Type L= left hand clutch bearing.
Durasoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact. All clutch bearing are type I. Please see technical page for more information on the bearing.