Durasoft Roller
roller only
Price & Availability | Article | Durometer | d1 | l1 | d2 | l2 | l3 | Bearing type | ||||||||||||||||||
60644.W1013 | 35 | 62,5 (2,5") | 49.28 | 1/2-13 | 35.81 | 6.35 | C | |||||||||||||||||||
£ 88.72 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Durometer 35 d1 62,5 (2,5") l1 49.28 d2 1/2-13 l2 35.81 l3 6.35 Bearing type C | ||||||||||||||||||||||||||
60644.W1036 | 60 | 101,6 (4") | 49.28 | 1/2-13 | 35.81 | 6.35 | C | |||||||||||||||||||
£ 113.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Durometer 60 d1 101,6 (4") l1 49.28 d2 1/2-13 l2 35.81 l3 6.35 Bearing type C |
Urethane bonded to a steel insert. Hardness from 35-80 durometer (Shore A).
Bearings included (held in place with snap rings). For more details on bearings please see technical pages. Assembled with socket head cap screw, spacer and lock nut.
Durasoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact.