Finned Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-9 | £ 58.05 | 0% |
10-19 | £ 52.25 | 10% |
20-49 | £ 49.34 | 15% |
50-99 | £ 46.44 | 20% |
100+ | £ 43.54 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
Roller only - allows for custom mounting.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.