Finned Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-9 | £ 51.15 | 0% |
10-19 | £ 46.04 | 10% |
20-49 | £ 43.48 | 15% |
50-99 | £ 40.92 | 20% |
100+ | £ 38.36 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
Roller only - allows for custom mounting.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.